IESNA:LM-63-2002
[TEST]P1641455
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-30)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5D-750-U-SL2-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 270W 70CRI 5000K FIXTURE w/ Automotive Frontline DISTRIBUTION OPTIC
[LAMP] (80) 5000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.25A 269.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29758.3
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 269.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
7217.6 6967.3 6558.2 6211.1 5925.8 5729.4 5635.2 5629.8 5707.9 5912.4 6216.5 6674.0 7139.5 7621.2 8078.7 
8517.4 9015.2 9566.9 10159.0 10936.7 11606.8 11754.8 11090.1 9410.8 6897.3 5016.2 3945.2 3070.6 2368.2 1520.5 850.4 
333.7 134.6 40.4 2.7 0.0 0.0 
7217.6 6988.8 6579.8 6213.8 5933.9 5732.1 5629.8 5621.7 5702.5 5898.9 6211.1 6641.7 7136.8 7629.3 8094.9 
8571.2 9117.5 9677.2 10307.0 11065.9 11719.8 11843.6 11224.6 9650.3 7091.1 5115.8 3942.5 3129.8 2448.9 1515.1 855.8 
344.5 142.6 43.1 2.7 0.0 0.0 
7217.6 6959.2 6563.6 6213.8 5936.6 5742.8 5635.2 5616.4 5675.6 5858.6 6160.0 6577.1 7115.3 7683.1 8237.5 
8799.9 9405.4 10059.4 10751.0 11493.7 12088.5 12182.7 11528.7 9935.6 7282.2 5113.1 4058.2 3245.5 2613.1 1757.3 993.0 
465.6 236.8 94.2 21.5 2.7 0.0 
7217.6 7031.9 6641.7 6310.7 6046.9 5858.6 5732.1 5689.0 5707.9 5829.0 6087.3 6450.6 6986.1 7583.6 8272.5 
8969.5 9693.4 10463.0 11332.3 12163.8 12928.1 13127.3 12578.3 11300.0 8530.8 5557.1 4203.5 3673.4 3237.4 2615.8 1601.2 
842.3 522.1 296.0 91.5 2.7 0.0 
7217.6 7045.3 6703.6 6391.4 6135.7 5955.4 5829.0 5750.9 5721.3 5756.3 5901.6 6184.2 6590.5 7150.3 7831.1 
8678.8 9601.9 10506.1 11593.3 12664.4 13969.6 14968.0 15229.0 14521.2 12842.0 8818.8 4924.7 3700.3 3417.7 3283.2 
3059.8 2018.3 1229.8 643.2 228.7 5.4 0.0 
7217.6 7126.1 6830.0 6547.5 6324.1 6151.9 6017.3 5917.8 5858.6 5837.0 5869.3 5995.8 6238.0 6598.6 7144.9 
7806.9 8681.5 9739.1 10917.8 12182.7 13813.5 15872.2 17885.1 18956.2 18883.5 17640.2 13617.0 7126.1 3988.2 3323.5 
3127.1 2793.4 1881.1 1337.5 336.4 10.8 0.0 
7217.6 7171.8 6935.0 6703.6 6523.3 6353.7 6224.5 6127.7 6065.8 6022.7 6025.4 6079.2 6192.3 6396.8 6730.5 
7212.2 7868.8 8689.6 9701.5 11028.2 12532.5 14375.9 16768.3 20110.7 23143.6 24736.7 24933.2 23205.5 17363.1 9601.9 
4755.2 2825.7 2018.3 1361.7 906.9 96.9 0.0 
7217.6 7204.1 7056.1 6889.3 6746.6 6609.4 6499.0 6426.4 6369.9 6329.5 6329.5 6345.6 6388.7 6477.5 6655.1 
6956.5 7419.4 8094.9 9007.2 10180.5 11647.1 13420.6 15420.1 17538.0 19916.9 23501.5 28735.7 31973.1 30947.8 24583.3 
17529.9 11953.9 7042.6 2701.9 880.0 161.5 0.0 
7217.6 7201.4 7061.5 6910.8 6770.8 6641.7 6534.0 6464.1 6407.5 6372.6 6369.9 6386.0 6426.4 6504.4 6657.8 
6935.0 7373.7 8016.8 8929.1 10037.9 11509.9 13323.7 15218.2 17355.0 19583.2 22723.8 27896.1 31957.0 31208.8 24879.3 
17764.0 11988.9 6900.0 2551.2 780.4 164.2 0.0 
7217.6 7241.8 7185.3 7101.8 7029.2 6945.8 6875.8 6843.5 6838.1 6851.6 6867.7 6889.3 6908.1 6945.8 7029.2 
7196.0 7502.8 8019.5 8813.4 9868.3 11221.9 12790.9 14367.9 15885.6 17126.2 18453.0 20231.8 22947.1 24160.8 21884.1 
17061.7 10573.4 4093.2 880.0 220.7 40.4 0.0 
7217.6 7241.8 7231.0 7222.9 7217.6 7193.3 7196.0 7225.6 7290.2 7373.7 7462.5 7535.1 7602.4 7661.6 7739.6 
7858.1 8070.6 8468.9 9109.4 10105.1 11418.4 12866.2 14502.4 15888.3 17080.5 18191.9 19688.2 21440.1 20199.5 16332.4 
12548.7 7696.6 2239.0 570.5 253.0 113.0 0.0 
7217.6 7241.8 7231.0 7209.5 7193.3 7161.1 7128.8 7123.4 7139.5 7155.7 7166.4 7163.7 7142.2 7126.1 7107.2 
7112.6 7196.0 7403.3 7817.7 8495.8 9575.0 10872.1 12363.0 13730.1 15062.2 16270.5 17788.3 19357.2 17532.6 13692.4 
10153.6 5519.5 1461.3 425.2 207.2 91.5 0.0 
7217.6 7144.9 7101.8 7045.3 6972.7 6867.7 6757.4 6657.8 6574.4 6488.3 6394.1 6281.1 6157.3 6025.4 5896.2 
5761.7 5680.9 5683.6 5796.7 6133.0 6741.2 7653.5 8743.4 9725.7 10546.5 11213.9 12064.3 12513.7 10573.4 7623.9 
4445.7 1550.1 425.2 123.8 45.7 18.8 0.0 
7217.6 7136.8 6980.7 6765.5 6517.9 6200.3 5882.8 5538.3 5199.2 4873.6 4513.0 4149.7 3772.9 3337.0 2922.5 2473.1 
2031.8 1609.3 1235.2 936.5 737.4 632.4 584.0 581.3 546.3 457.5 349.8 250.3 180.3 134.6 102.3 78.0 53.8 37.7 26.9 21.5 0.0 
7217.6 7061.5 6765.5 6359.1 5901.6 5366.1 4800.9 4265.4 3649.1 3027.5 2403.2 1792.3 1251.4 880.0 670.1 575.9 522.1 
481.7 438.7 401.0 355.2 314.9 274.5 234.1 193.8 156.1 126.5 105.0 86.1 67.3 53.8 43.1 32.3 26.9 21.5 18.8 0.0 
7217.6 6986.1 6526.0 5958.1 5280.0 4564.1 3783.7 2965.6 2161.0 1434.4 936.5 726.6 635.1 570.5 514.0 457.5 406.4 
360.6 312.2 271.8 228.7 196.5 166.8 142.6 123.8 105.0 86.1 70.0 59.2 51.1 40.4 32.3 26.9 21.5 18.8 18.8 0.0 
7217.6 6891.9 6267.6 5506.0 4655.6 3735.3 2761.1 1808.4 1100.7 804.6 699.7 621.6 543.6 476.3 411.7 357.9 309.5 263.7 
228.7 199.1 172.2 150.7 129.2 110.3 91.5 75.4 61.9 53.8 45.7 43.1 35.0 26.9 21.5 18.8 16.1 13.5 0.0 
7217.6 6781.6 6041.5 5153.5 4120.1 3051.7 1932.2 1100.7 820.8 723.9 635.1 543.6 465.6 395.6 333.7 285.3 247.6 215.3 185.7 
158.8 134.6 115.7 94.2 78.0 67.3 56.5 48.4 43.1 37.7 35.0 35.0 29.6 21.5 18.8 13.5 10.8 0.0 
7217.6 6700.9 5831.6 4830.5 3641.1 2465.1 1367.1 885.4 767.0 678.2 575.9 481.7 401.0 333.7 282.6 242.2 209.9 180.3 153.4 
129.2 107.6 88.8 72.7 61.9 51.1 45.7 40.4 37.7 35.0 32.3 32.3 29.6 26.9 18.8 13.5 8.1 0.0 
7217.6 6644.4 5699.8 4609.9 3374.7 2058.7 1087.2 826.2 732.0 637.8 527.5 433.3 352.5 293.3 250.3 215.3 183.0 156.1 129.2 107.6 
88.8 72.7 59.2 51.1 43.1 37.7 35.0 29.6 29.6 26.9 26.9 24.2 21.5 16.1 10.8 8.1 0.0 
7217.6 6544.8 5611.0 4480.7 3164.7 1875.7 1001.1 804.6 713.1 616.3 500.5 403.7 328.3 274.5 234.1 199.1 166.8 137.2 113.0 94.2 
75.4 61.9 51.1 40.4 35.0 29.6 26.9 24.2 24.2 21.5 21.5 18.8 16.1 13.5 8.1 5.4 0.0 
7217.6 6526.0 5573.3 4424.2 3129.8 1811.1 995.7 804.6 713.1 605.5 500.5 406.4 325.6 271.8 234.1 196.5 164.2 134.6 110.3 91.5 
72.7 59.2 45.7 37.7 32.3 29.6 26.9 24.2 21.5 21.5 18.8 16.1 16.1 10.8 8.1 2.7 0.0 
